RJP1CSxx Series

1250V G7H S series IGBT (Freq. 1k~5kHz)

Features

  • Short circuit withstand time (>10us)
  • High reliability
  • Low Vce(sat)
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
Wafer
1250 10 1.8@10A - RJP1CS10DWA
15 1.8@15A - RJP1CS01DWA
30 1.8@30A - RJP1CS03DWA
1.55@30A - RJP1CS23DWA
50 1.8@50A - RJP1CS04DWA
1.55@50A -
RJP1CS24DWA
75 1.8@75A - RJP1CS05DWA
1.55@75A -
RJP1CS25DWA
100 1.8@100A - RJP1CS06DWA
1.55@100A -
RJP1CS26DWA
150 1.8@150A - RJP1CS07DWA
1.55@150A -
RJP1CS27DWA
200 1.8@200A - RJP1CS08DWA
1.55@200A -
RJP1CS28DWA

Recommended Solutions

Design Topologies

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter

3-Phase inverter (motor)

3-Phase inverter (motor)

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter