RJP/H65T4x series

650V G7H T4 series IGBT (Freq. 20k~100kHz)

Features

  • Low Vce(sat)
  • High-speed switching
  • Not guaranteed against short circuit
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
TO-3PFM TO-247A
650 20 1.8@20A - RJP65T43DPM  
30 1.8@20A -   RJP65T43DPQ-A0
40 1.8@40A   RJH65T46DPQ-A0
45 1.8@45A   RJH65T47DPQ-A0

Design Topologies

2-Phase Interleaved PFC

2-Phase Interleaved PFC

Single PFC

Single PFC

Bridgeless PFC

Bridgeless PFC

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter

Boost converter

Boost converter

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter