RJP65S0x Series

650V G7H S series IGBT (Freq. 1k~5kHz)

Features

  • Short circuit withstand time (>10us)
  • High reliability
  • Low Vce(sat)
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
Wafer

650
30 1.5@30A - RJP65S03DWA
50 1.5@50A - RJP65S04DWA
75 1.5@75A - RJP65S05DWA
100 1.5@100A - RJP65S06DWA
150 1.5@150A - RJP65S07DWA
200 1.5@200A - RJP65S08DWA

Recommended Solutions

Design Topologies

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter

3-Phase inverter (motor)

3-Phase inverter (motor)

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter