RJH60Vx Series

600V G6H V series IGBT (Freq. 15k~20kHz)

Specifications

  • Short circuit withstand time (>3us)
  • High reliability
  • Low Vce(sat)
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
TO-220FL LDPAK-S
600 8 1.6@8A RJH60V1BDPP-M0 RJH60V1BDPE
12 1.6@12A RJH60V2BDPP-M0 RJH60V2BDPE
17 1.6@17A RJH60V3BDPP-M0 RJH60V3BDPE

Recommended Solutions

Design Topologies

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter

3-Phase inverter (motor)

3-Phase inverter (motor)

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter