RJP/RJH60Fx Series
600V G6H F series IGBT (Freq. 10k~35kHz)
Features
- High speed switching
- Low Vce(sat)
- Not guaranteed against short circuit
Vces (V) |
IC (A) 100℃ |
Vce(sat) (V) [typ.] |
Diode | Packaging Options | |||
---|---|---|---|---|---|---|---|
TO-3P | TO-3PFM | TO-247A | LDPAK-S | ||||
![]() |
![]() |
![]() |
![]() |
||||
600 | 20 | 1.4@20A | ✔ | RJH60F3DPK | RJH60F3DPQ-A0 | ||
25 | 1.4@25A | ✔ | RJH60F0DPK | RJH60F0DPQ-A0 | |||
- | RJP60F0DPM | RJP60F0DPE | |||||
30 | 1.4@30A | ✔ | RJH60F4DPK | RJH60F4DPQ-A0 | |||
- | RJP60F4DPM | ||||||
40 | 1.37@40A | ✔ | RJH60F5DPK | RJH60F5DPQ-A0 RJH60F5BDPQ-A0 |
|||
- | RJP60F5DPK | RJP60F5DPM | |||||
45 | 1.37@45A | ✔ | RJH60F6DPK | RJH60F6DPQ-A0 RJH60F6BDPQ-A0 |
|||
50 | 1.37@50A | ✔ | RJH60F7ADPK | RJH60F7DPQ-A0 RJH60F7BDPQ-A0 |