RJH608x Series
RJH608x series IGBT are designed for ultra high speed switching devices. And this series is suitable for switching applications that are needed high speed switching specifications
Features
- High speed switching: Ultra high speed switching (tf= 40ns to 60ns)
Output IC (A) |
Vce(sat) [typ.] |
Diode | Packaging Options |
---|---|---|---|
TO-3P | |||
![]() |
|||
40 | 3.0V @40A | ✔ | RJH6085BDPK |
45 | 3.4V @45A | ✔ | RJH6086BDPK |
50 | 3.5V @50A | ✔ | RJH6087BDPK |
60 | 3.5V @60A | ✔ | RJH6088BDPK |
Recommended Solutions
- PFC circuit (Out put: more than 3KW)