RJH1xFx Series

1100V~ G6H F series RC-IGBT (Freq. 20k~35kHz)

Specifications

  • Low Vce(sat)
  • High speed switching
  • Not guaranteed against short circuit
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
TO-247
1100 30 1.7@30A RJH1BF6RDPQ-80
35 1.6@35A RJH1BF7RDPQ-80
1200 20 2.0@20A RJH1CF4RDPQ-80
25 1.95@25A RJH1CF5RDPQ-80
30 1.8@30A RJH1CF6RDPQ-80
35 1.85@35A RJH1CF7RDPQ-80
1350 35 1.95@35A RJH1DF7RDPQ-80

Recommended Solutions

Volatage resonance circuit

Voltage resonance circuit

Design Topologies

Voltage Resonance Circuit

Volatage Resonance Circuit