RJH1CMx Series

1200V G6H M series IGBT (Freq. 5k~15kHz)

Specifications

  • Short circuit withstand time (>5us)
  • High reliability
  • Low Vce(sat)
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
TO-247
1200 15 2.1@15A RJH1CM5DPQ-E0
20 2.1@20A RJH1CM6DPQ-E0
25 2.1@25A RJH1CM7DPQ-E0

Recommended Solutions

Design Topologies

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter

3-Phase inverter (motor)

3-Phase inverter (motor)

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter