RBNxxH125S1 Series

1250V G8H S Series IGBT (Freq. 10k~50kHz)

Specifications

  • Short circuit withstand time (>10us)
  • High speed switching
  • Low Vce(sat)
  • High reliability
Vces
(V)
IC
(A)
100℃
Vce(sat)
(V)
[typ.]
Diode Packaging Options
TO-247 TO-247plus
1250 25 1.8@25A RBN25H125S1FPQ-A0  
40 1.8@40A RBN40H125S1FPQ-A0  
75 1.8@75A   RBN75H125S1FP4-A0

Recommended Solutions

Design Topologies

Half bridge Inverter

Half bridge Inverter

Full bridge Inverter

Full bridge Inverter

NPC 3-Level Inverter

NPC 3-Level Inverter

A-NPC 3-Level Inverter

A-NPC 3-Level Inverter

3-Phase inverter (motor)

3-Phase inverter (motor)

Half bridge converter

Half bridge converter

Full bridge converter

Full bridge converter