RBN75H125S1FP4-A0

1250V - 75A - IGBT Power Switching

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Trench gate and thin wafer technology (G8H series)
    • Built in fast recovery diode in one package
    • Low collector to emitter saturation voltage
      VCE(sat) = 1.8 V typ. (at IC = 75 A, VGE = 15 V, Ta = 25 °C)
    • Quality grade: Standard
    • High speed switching
    • Short circuit withstands time (10 µs min.)
    • Applications: UPS, Welding, photovoltaic inverters, Power converter system

PARAMETRICS

Parameters
RBN75H125S1FP4-A0
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
TO-247plus
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
VCES (V)
1250
Ic (Peak) (A)
300
IC (A) @25 °C
150
IC (A) @100 °C
75
VCE (sat) (V)
1.8
tf (µs) typ.
0.096
tsc (µs)
10
FRD Vf (V)
2.4
FRD trr (ns)
245
Pch (W)
517
Application
Inverter
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.