Renesas' light-to-digital proximity sensors offer low light sensitivity, superior proximity range performance, low power consumption, easy to use simple output algorithm, and an array of other features including intelligent interrupt, sleep modes and Time of Flight (ToF) signal processing.

Overview

Renesas' proximity sensors and combined light and proximity sensors can be integrated to prevent accidental key activation in handheld display applications by disabling capacitive-touch buttons. Their low light sensitivity, superior proximity range performance, low power consumption, and easy to use simple output algorithm make them the best-in-class sensors available in the market.

Browse Products