RV1S2211A

DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.

Product Status: Mass Production

PARAMETRICS

Parameters
RV1S2211A
Basic Information
Production Status
Mass Production
PLP
-
Function
Single Tr.(DC Input), Operating ambient temperature:115degree, Low Forward Current(IF), Small and long creepage (8.2 mm, LSSOP)
Safety standard
UL, VDE(option), CSA
Target application
Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply
PinCone
In/Out Type
DC Input (Single Tr.)
BV (kVr.m.s)
5
+IF (mA)
30
VCEO [V]
40
Ic (mA)
40
CTR Rank
N
CTR (%) min.
100
CTR (%) max.
400
IF at CTR (mA)
1
VCE at CTR (V)
5
tr (μs) typ.
4
tf (µs) typ.
5
RL at tr, tf (ohm)
100
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.