PS2711-1

HIGH CTR 4-PIN SOP PHOTOCOUPLER

DC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon phototransistor. This type is suitable for applications such as I/O interfaces and signal transmission circuits.

Recommended Product
PS2711-1-V-F3-A
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The PS2711-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic SOP for high density applications.
The package is an SOP (Small Outline Package) type for high density mounting applications.

KEY FEATURES

    • High current transfer ratio (CTR = 200% TYP. @ IF = 1mA)
    • High isolation voltage (BV = 3 750 Vr.m.s.)
    • Small and thin package (4-pin SOP)
    • Ordering number of taping product: PS2711-1-F3: 3 500 pcs/reel
    • Pb-Free product
    • Safety standards
      UL approved: UL1577, Single protection
      CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation
      VDE approved: DIN EN 60747-5-5 (Option)

PARAMETRICS

Parameters
PS2711-1
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
Single Tr.(DC Input), Low Input Current, High CTR
Safety standard
"UL, VDE(option), CSA"
Target application
"PLC, FAX, Modem, Communication devices"
PinCone
In/Out Type
DC Input (Single Tr.)
BV (kVr.m.s)
3.75
+IF (mA)
50
VCEO [V]
40
Ic (mA)
40
CTR Rank
N
CTR (%) min.
100
CTR (%) max.
400
IF at CTR (mA)
1
VCE at CTR (V)
5
NL max.
-
tr (μs) typ.
4
tf (µs) typ.
5
RL at tr, tf (ohm)
100
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.