PS2802-4

HIGH ISOLATION VOLTAGE DARLINGTON TRANSISTOR TYPE SSOP PHOTOCOUPLER

DC input/Darlington transistor output photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light emitting diode and an NPN silicon Darlington connected phototransistor. This type can operate on a low-current DC input because of its Darlington configuration.

Recommended Product
PS2802-4-V-F3-A
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The PS2802-1 and PS2802-4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected photo transistor in a plastic SSOP for high density applications.
This package has shield effect to cut off ambient light.

KEY FEATURES

    • High isolation voltage (BV = 2 500 Vr.m.s.)
    • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
    • High current transfer ratio (CTR = 2 000% TYP. @ IF = 1 mA, VCE = 2 V)
    • Ordering number of tape product: PS2802-1-F3, PS280C-4-F3
    • Pb-Free product
    • Safety standards
      UL approved: UL1577, Single protection
      CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation
      BSI approved: BS EN 62368-1, Basic/Supplementary insulation
      VDE approved: DIN EN 60747-5-5 (Option)

PARAMETRICS

Parameters
PS2802-4
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
Darlington Tr.(DC Input), Pin pitch :1.27 mm
Safety standard
"UL, VDE(option), CSA, BSI"
Target application
"PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices"
PinCone
In/Out Type
DC Input (Darlington Tr.)
BV (kVr.m.s)
2.5
+IF (mA)
50
VCEO [V]
40
Ic (mA)
100
CTR Rank
N
CTR (%) min.
200
IF at CTR (mA)
1
VCE at CTR (V)
2
NL max.
-
tr (μs) typ.
200
tf (µs) typ.
200
RL at tr, tf (ohm)
100
tPLH (μs) max.
-
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).
Transistor Output CTR Rank Information on Transistor Output CTR Rank.