PARAMETRICS
Parameters
PS9001
Basic Information
Function
IC Output(High-Speed 10Mbps, Digital Output), Open collector output, Creepage distance :8mm, High CMR(50kV/us)
Safety standard
UL, VDE(option), CSA
Target application
Measuring instrument, Controller, PDP, FA network
In/Out Type
10Mbps/Digital Output
BV (kVr.m.s)
5
+IF (mA)
25
IO (mA)
20
IFHL (mA) max.
4
tPHL (μs) max.
0.1
tPLH (μs) max.
0.1
tPHL/tPLH
tPHL/tPLH=0.1/0.1us MAX.(RL=1.9kohm)
RL at tpHL, tpLH (kohm)
1.9
Production Status
Mass Production
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Hardware Design Support
Title | Description |
---|---|
Photocouplers / Optocouplers Standard Mass |
Information on Photocouplers / Optocouplers Standard Mass. |
Photocouplers / Optocouplers Packages & Packing |
Information on Photocouplers / Optocouplers Packages & Packing. |
Photocouplers / Optocouplers Insulation Distances |
Information on Photocouplers / Optocouplers Insulation Distances. |
Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE) |
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE). |
Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC) |
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC). |