R5F71424AK64FPV

OVERVIEW

Support for the SH7147 Group is limited to customers who have already adopted these products.
If adopting new products, please consider other ranges such as the SH72A0,SH72A2 Group or RH850/P1x Series.

 

Product Status: Mass Production
Family: SuperH
Series: SH7147
Group: SH7147

PARAMETRICS

Parameters
R5F71424AK64FPV
Package
Pin Count
100
Package Type
LFQFP
Memory
Program memory
256 KB Flash memory
RAM
12 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
SH-2 (32-bit)
Max. Frequency
64 MHz
PLL
YES
Power-On Reset
YES
DMA Remarks
DTC
External Address/Data Bus
YES
External Interrupt Pins
5
I/O Ports
57
Timers
16-bit Timers
10 ch
Watchdog Timers
1 ch
PWM Output
22
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 16 ch
Interfaces
CAN
2 ch
CSIs
3 ch
SPIs
1 ch
UARTs
3 ch
Serial Interface Remarks
SCI (CSI:3ch/UART:3ch), SSU (SPI)
Operating Conditions
Operating Voltage
4.5 to 5.5 V
Power Supply
Vcc=PVcc=AVcc=AVref=4.5-5.5V
Operating Temperature
-40 to 125 ℃ (Ambient Temperature)

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.