SH7047, SH7049, SH7105, SH7107, SH7109 Reference Oscillator Circuit Constants
Notes:
These oscillator circuit parameters provided in the table below are only reference values. Renesas Electronics Corporation ("Renesas") disclaims any warranties regarding the values including but not limited to its accuracy, fitness for a particular purpose, customer’s systems or products. The oscillator circuit parameters are the result of tests carried out by the oscillator manufacturer under fixed operating conditions. Peripheral environment effects on the customer's systems or products such as noise, high frequency, wiring pattern, power source characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual systems. Please confirm the optimal oscillation circuit parameters applicable to your systems or products with the oscillator manufacturer in advance.
IC Name | Applications | Fre- quency |
Types | Part numbers | Recommended parameters |
Recommended operation conditions | Data No. | Download Link |
||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
C1 [pF] |
C2 [pF] |
Rf [ohms] |
Rd [ohms] |
Rx [ohms] |
Power-supply voltage range(V) | |||||||
HD64F7047F50 | For the consumer products | 10000 | Lead for surface mounted package | CX-49G | 15 | 15 | Open | - | - | 4.5 to 5.5 | C0502- 03069- 001 |
Flash version
IC Name | Applications | Fre- quency |
Types | Part numbers | Recommended parameters |
Recommended operation conditions | Data No. | Download Link |
|||
---|---|---|---|---|---|---|---|---|---|---|---|
C1 [pF] |
C2 [pF] |
Rf [ohms] |
Rd [ohms] |
Power-supply voltage range(V) | |||||||
HD64F7047F50 | For the CAN-BUS market |
4000 | 3 terminal SMD (CAN-BUS only) |
CSTCR4M00G15B()- R0 |
(39) | (39) | Open | 0 | 4.5 to 5.5 |
- | - |
8000 | CSTCE8M00G15A()- R0 |
(33) | (33) | Open | 0 | TCD-01-1853 | |||||
10000 | CSTCE10M0G15A()- R0 |
(33) | (33) | Open | 0 | TCD-01-1853 | |||||
12500 | CSTCE12M5G15A()- R0 |
(33) | (33) | Open | 0 | TCD-01-1854 |
Mask version
IC Name | Applications | Fre- quency |
Types | Part numbers | Recommended parameters |
Recommended operation conditions | Data No. | Download Link |
|||
---|---|---|---|---|---|---|---|---|---|---|---|
C1 [pF] |
C2 [pF] |
Rf [ohms] |
Rd [ohms] |
Power-supply voltage range(V) | |||||||
HD6437049 | For the CAN-BUS market | 4000 | 3 terminal SMD (CAN-BUS only) |
CSTCR4M00G15B()- R0 |
(39) | (39) | Open | 0 | 4.0 to 5.5 |
TCD-03-0133 | |
8000 | CSTCE8M00G15A()- R0 |
(33) | (33) | Open | 0 | TCD-02-2136 | |||||
12000 | CSTCE12M0G15A()- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 | |||||
12500 | CSTCE12M5G15A()- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 | |||||
For the in-vehicle products market | 4000 | 3 terminal SMD (For in-vehicle products ) |
CSTCR4M00G55B- R0 |
(39) | (39) | Open | 0 | TCD-03-0133 | |||
8000 | CSTCE8M00G55A- R0 |
(33) | (33) | Open | 0 | TCD-02-2136 | |||||
12000 | CSTCE12M0G55A- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 | |||||
12500 | CSTCE12M5G55A- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 | |||||
For the consumer products market | 4000 | 3 terminal SMD (Standard) |
CSTCR4M00G55- R0 |
(39) | (39) | Open | 0 | TCD-03-0133 | |||
3 terminal Lead (Standard) |
CSTLS4M00G53- B0 |
(15) | (15) | Open | 0 | TCD-02-2135 | |||||
8000 | 3 terminal SMD (Standard) |
CSTCE8M00G55- R0 |
(33) | (33) | Open | 0 | TCD-02-2136 | ||||
3 terminal Lead (Standard) |
CSTLS8M00G53- B0 |
(15) | (15) | Open | 0 | TCD-02-2137 | |||||
12000 | 3 terminal SMD (Standard) |
CSTCE12M0G55- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 | ||||
12500 | CSTCE12M5G55- R0 |
(33) | (33) | Open | 0 | TCD-02-2138 |
Note:
CST** type has the built-in loading capacitors of C1,C2.
Suffix after part numbers indicates packaging style.
<example>
Lead type [ -A0:Flat pack package(Ho=18mm), -B0:Bulk ]
SMD type [ -R0:Plastic tape package(O=180mm), -B0:Bulk]
