HD6437106XXXF

The SH7046 Series single-chip RISC (Reduced Instruction Set Computer) microprocessors integrate a Renesas-original RISC CPU core with peripheral functions required for system configuration. The SH7046 series CPU has a RISC-type instruction set. Most instructions can be executed in one state (one system clock cycle), which greatly improves instruction execution speed. In addition, the 32-bit internal-bus architecture enhances data processing power. With this CPU, it has become possible to assemble low cost, high performance/high-functioning systems, even for applications that were previously impossible with microprocessors, such as real-time control, which demands high speeds. In addition, the SH7046 series includes on-chip peripheral functions necessary for system configuration, such as large-capacity ROM and RAM, timers, a serial communication interface (SCI), an A/D converter, an interrupt controller (INTC), and I/O ports. There are two versions of on-chip ROM: F-ZTAT™ (Flexible Zero Turn Around Time) that includes flash memory, and mask ROM. The flash memory can be programmed with a programmer that supports SH7046 series programming, and can also be programmed and erased by software. This enables LSI chip to be re-programmed at a user-site while mounted on a board.

PARAMETRICS

Parameters
HD6437106XXXF
Memory
Program memory
64 KB Mask ROM
RAM
4 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
SH-2 (32-bit)
Max. Frequency
50 MHz
PLL
YES
Power-On Reset
YES
External Interrupt Pins
5
I/O Ports
54
Timers
16-bit Timers
7 ch
Watchdog Timers
1 ch
PWM Output
22
3-Phase PWM Output Function
YES
Analog
A/D Converters
10-bit x 12 ch
Interfaces
CSIs
2 ch
UARTs
2 ch
Serial Interface Remarks
SCI (CSI:2ch/UART:2ch)
Operating Conditions
Operating Voltage
4 to 5.5 V
Power Supply
Vcc=AVcc=4.0-5.5V
Operating Temperature
-20 to 75 ℃ (Ambient Temperature)

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Reference oscillator circuit constants The resonators for which the operation is verified and their oscillator constants are shown below.
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.