Note
The oscillator circuit parameters provided below are the result of tests carried out by the oscillator manufacturer
under fixed operating conditions. (please refer to the table as below for the measurement data). Peripheral
environment effects on the customer's system such as noise, high frequency, wiring pattern, power source
characteristics, etc., were not taken into account at the time of testing. Values may therefore differ for actual
systems. In addition, RENESAS does not guarantee these parameters. Please use these values only for your
reference. Customers should contact the oscillator manufacturer for the optimal oscillation circuit parameters
applicable to their system.

 

Seiko Instruments Inc. Recommendable Condition

 

FLASH version

 

IC Name Freq. Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64F38124H
HD64F38124W
32.768
kHz
VT-200(12.5pF) 20 20 - 0 3.3v, 5.0v -40 to +85 F38124H_VT200_12.5pF
VT-200(6pF) 7 7 - 0 F38124H_VT200_6.0pF
SP-T2A 20 20 - 0 F38124H_SPT2A_12.5pF
SSPT7 20 20 - 0 F38124H_SSPT7_12.5pF

 

MASK version

 

IC Name Freq. Parts Number (*) Condition Supply Voltage
(V)
Temperature
(℃)
Evaluation Data Number
C1
(pF)
C2
(pF)
Rf
(Ohms)
Rd
(Ohms)
HD64338024SH
HD64338024SW
32.768
kHz
VT-200(12.5pF) 18 18 - 0 2.4v, 3.3v -40 to +85 38024SH_VT200_12.5pF
VT-200(6pF) 6 6 - 0 38024SH_VT200_6.0pF
SP-T2A 18 18 - 0 38024SH_SPT2A_12.5pF
SSPT7 18 18 - 0 38024SH_SSPT7_12.5pF

 

For further information, please contact Seiko Instruments Inc..