R7S910018CBG

Realize Real-Time Control of Industrial Equipment and Networking at the Same Time

Recommended Product
R7S910018CBG#AC0
Production Status
Mass Production

OVERVIEW

The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory.

 

RZ/T1 devices that are equipped with a built-in R-IN engine, an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS)

 

RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.

 

Product Status: Mass Production
PLP (Refer to Orderable Parts)
Family: RZ
Series: RZ/T
Group: RZ/T1

PARAMETRICS

Parameters
R7S910018CBG
Package
Pin Count
320
Package Type
FBGA
Memory
Program memory
0 KB ROMless
RAM
1568 KB
Cache Memory Remark
Primary cache:16KB(instruction8KB/data8KB)
CPU (Bit, Clock, DMA, External Bus etc)
CPU
Cortex-R4F (32-bit)
Max. Frequency
600 MHz
On-chip Oscillator Freq.
0.24
PLL
YES
Floating Point Unit
YES
DMA Remarks
DMAC x 2Unit
(16ch x2)
External Address/Data Bus
YES
External Interrupt Pins
20
I/O Ports
209
Timers
16-bit Timers
24 ch
32-bit Timers
1 ch
Watchdog Timers
2 ch
Other Timers
General PWM Timer x 4
PWM Output
4
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 24 ch
Interfaces
CAN
2 ch
Ethernet
YES
Ethernet
10/100Mbps
USB Ports
1
USB Host
YES
USB Peripheral
YES
USB High-Speed Support
YES
CSIs
9 ch
SPIs
1 ch
UARTs
9 ch
I2Cs
2 ch
Operating Conditions
Operating Voltage
3 to 3.6 V
Power Supply
VDD = PLLVDD0 = PLLVDD1 = DVDD_USB = 1.14~1.26 V
VCCQ33 = AVCC0 = AVCC1 = VREFH0 = VREFH1 = VDD33_USB = 3.0~3.6 V
Operating Temperature
-40 to 125 ℃ (Junction Temperature)
Remarks
Remarks
Industry, General Purpose

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Resources for Software and Hardware

Title Description
Register definition To be able to use as specified variables, this iodefine.h is defined the peripheral I/O registers.

 

Resources for Software and Hardware

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Oscillation circuit characteristics
(KYOCERA)
Search for part name starting with "R7S72100" (part name are listed on each product group page) on the oscillator manufacturer's Web site to check for supported oscillators. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
Oscillation circuit characteristics
(Murata)
Search for part name starting with "R7S72100" (part name are listed on each product group page) on the oscillator manufacturer's Web site to check for supported oscillators. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
Circuit CAD data Circuit diagram CAD data is offered. Please use it by all means.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.