R7S721000VCFP

RZ/A1H is the premium full-featured part in the RZ/A1 family with an Arm® Cortex®-A9 core running at 400MHz and 10MB of on-chip SRAM to support the largest frame-buffers on-chip.

Recommended Product
R7S721000VCFP#AA0
Production Status
Mass Production

OVERVIEW

With 10MB on-chip SRAM, the RZ/A1H supports up to 2 Displays with WXGA (1280x800) resolution without the need for external memory. RZ/A1H enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1H, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory.

Get Started Using RZ/A1 MPUs

 

Product Status: Mass Production
PLP (Refer to Orderable Parts)
Family: RZ
Series: RZ/A
Group: RZ/A1H

PARAMETRICS

Parameters
R7S721000VCFP
Package
Pin Count
256
Package Type
LFQFP
Memory
Program memory
0 KB ROMless
RAM
10240 KB
Cache Memory Remark
Primary cache:64KB(instruction32KB/data32KB), TLB128 Secondary cache:128KB(CorelinkTMLevel2 Cache Controller L2C-310)
CPU (Bit, Clock, DMA, External Bus etc)
CPU
Cortex-A9 (32-bit)
Max. Frequency
400 MHz
Sub-Clock (32.768 kHz)
YES
PLL
YES
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Memory Management Unit
YES
Floating Point Unit
YES
DMA Remarks
DMAC x 16 ch
External Address/Data Bus
YES
External Interrupt Pins
148
I/O Ports
139
Timers
16-bit Timers
5 ch
32-bit Timers
2 ch
Watchdog Timers
1 ch
Other Timers
Motor Controll PWM Timer x 8
PWM Output
16
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 8 ch
Interfaces
CAN
5 ch
Ethernet
YES
Ethernet
EthernetAVB
USB Ports
2
USB Host
YES
USB Peripheral
YES
USB High-Speed Support
YES
USB Remarks
Low-speed Support (Host only)
CSIs
17 ch
SPIs
5 ch
UARTs
8 ch
I2Cs
4 ch
LIN
2 ch
IEBus
1 ch
Serial Interface Remarks
SCIF (CSI:8ch/UART:8ch), SCI(CSI:2ch), RSPI (SPI:5ch), SPI multi (SPI:2ch), SSI (CSI:6ch), SPDIF (CSI:1ch)
Display Functions
High-resolution display controller
VDC5: WXGA (1280 x 768)
Operating Conditions
Operating Voltage
3 to 3.6 V
Power Supply
VCC = 1.10 to 1.26 V, PVCC = 3.0 to 3.6 V, PLLVCC = LVDSPLLVCC = 1.10 to 1.26 V, AVCC = 3.0 to 3.6 V, USBAVCC = USBUVCC = USBDVCC = 1.10 to 1.26 V, USBAPVCC = 3.0 to 3.6 V, VDAVCC = LVDSAPVCC = 3.0 to 3.6 V, USBDPVCC = 3.0 to 3.6 V, VSS = AVSS = 0 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)
Remarks
Remarks
SDHI(2ch), Ether(1ch), CameraInput(Parallel:2ch, Analog:2ch)

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Resources for Software and Hardware

Title Description
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Oscillation circuit characteristics
(KYOCERA)
Search for part name starting with "R7S72100" (part name are listed on each product group page) on the oscillator manufacturer's Web site to check for supported oscillators. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
Oscillation circuit characteristics
(Murata)
Search for part name starting with "R7S72100" (part name are listed on each product group page) on the oscillator manufacturer's Web site to check for supported oscillators. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
Circuit CAD data, board CAD data Circuit diagram CAD data and substrate CAD data are offered. Please use it by all means.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.