Function Comparison Table

Common specifications to all products (see individual product pages for capacity and number of channels)

Group nameMaximum operating frequency (MHz)
Pin countAnalog
USBData transferOther features
Appliation notesEvaluation Boards

RZ/A1L

400176/20812-bit ADCmax. 8chUSB 2.0
host/function: 2ch
DMAOn-chip
SRAM 3MB
ListCPU Boards
RZ/A1LU 400176/20812-bit ADCmax. 8chUSB 2.0
host/function: 2ch
DMAOn-chip
SRAM 3MB
ListCPU Boards

RZ/A1M

400256/32412-bit ADCmax. 8chUSB 2.0
host/function: 2ch
DMAOn-chip
SRAM 5MB
ListCPU Boards

RZ/A1H

400256/32412-bit ADCmax. 8chUSB 2.0
host/function: 2ch
DMAOn-chip
SRAM10MB
ListCPU Boards

RZ/T1

450/600176/32012-bit ADCmax. 24ch
(176pin: 8ch)
USB 2.0
host/function: 1ch
DMABuilt-in R-IN engine--