Platform
※ The document for RZ/G2 is under preparation. For inquiries, please contact Renesas Electronics sales office or Contact US.
Title | Overview |
---|---|
RZ/G2 Group Linux BSP Porting Guide Rev.1.09 (PDF) | This guide explains how to port a RZ/G2 Linux BSP to a custom board based with a RZ/G2 group device. |
Hardware Manuals
Title | Overview |
---|---|
RZ/G Series, 2nd Generation User's Manual: Hardware (ZIP) | This is the user's manual for the RZ/G2 series of processors. The product line includes the RZ/G2H, RZ/G2M, RZ/G2N and RZ/G2E. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G2H Overview for User's Manual: Hardware (PDF) | This is a overview of the hardware specification of the RZ/G2H processor. |
RZ/G2M Overview for User's Manual: Hardware (PDF) | This is a overview of the hardware specification of the RZ/G2M processor. |
RZ/G2N Overview for User's Manual: Hardware (PDF) | This is a overview of the hardware specification of the RZ/G2N processor. |
RZ/G2E Overview for User's Manual: Hardware (PDF) | This is a overview of the hardware specification of the RZ/G2E processor. |
RZ/G Series User's Manual: Hardware (ZIP) | This is the user’s manual for the RZ/G-PF series of processors that are compatible with the RZ/G Linux Platform. The product line includes the RZ/G1H-PF, RZ/G1M-PF, RZ/G1N-PF, RZ/G1E-PF, and RZ/G1C-PF. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G1H-PF User's Manual & Technical Update | These are the hardware specifications for the specific parts of the RZ/G1H-PF processor that support the RZ/G Linux Platform. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G1M-PF User's Manual & Technical Update | These are the hardware specifications for the specific parts of the RZ/G1M-PF processor that support the RZ/G Linux Platform. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G1N-PF User's Manual & Technical Update | These are the hardware specifications for the specific parts of the RZ/G1N-PF processor that support the RZ/G Linux Platform. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G1E-PF User's Manual & Technical Update | These are the hardware specifications for the specific parts of the RZ/G1E-PF processor that support the RZ/G Linux Platform. Technical update can also be obtained together, so please read it in conjunction there. |
RZ/G1C-PF User's Manual & Technical Update | There are the hardware specifications for the specific parts of the RZ/G1C-PF processor that support the RZ/G Linux Platform. Technical update can also be obtained together, so please read it in conjunction there. |
Verified Linux packages
Title | Overview |
---|---|
Linux Interface Specification Yocto recipe Start-Up Guide Rev.1.11 (PDF) | This manual explains how to build the Linux kernel for the RZ/G2 by using Yocto build system. |
RZ/G2 Group BSP Manual Set Rev.1.11 (ZIP) | This is the set of user manuals that cover the driver module functions and interface specifications for controlling the hardware mounted on RZ/G2 products. |
RZ/G Verified Linux Package Start-Up Guide (PDF) | Whole steps to use RZ/G Verified Linux Package on the reference board are described. |
Linux Interface Specificaiton Yocto recipe Start-Up Guide (PDF) | This manual explains how to build the Linux kernel for the RZ/G1 by using Yocto build system. |
RZ/G1 Group BSP Manual Set ( RTK0EF0045Z9000AZJ-v2 ) (ZIP) | This is the set of user manuals that cover the driver module functions and interface specifications for controlling the hardware mounted on RZ/G1 products. |
Application Notes/Other
Title | Overview |
---|---|
RZ/G2 Group Application Note and Source Codes of Sample Applications ( R01US0429EJ0103 ) (ZIP | English, 日本語) | This application note introduces example applications that run on the RZ/G2 products. |
RZ/G1 Group Sample Applications Set (ZIP | English, 日本語) | This application note introduces example applications that run on the RZ/G1 products. |
RZ/G Qt User Guide (PDF) | About the open source version of Qt which is included in Verified Linux Package are described. |
RZ/G Linux Platform Customization Guide (PDF) | How to change the items that are often customized with the RZ/G validated Linux package is described. |
RZ/G Linux Platform Developer's Guide (PDF) | Development know-hows on RZ/G Verified Linux Package are described. |
RZ/G1 Trusted Secure IP (TSIP) Software Release Note (PDF | English, 日本語) | This document is Release Note for security. For inquiries for security package, please contact Renesas Electronics sales office or Contact US. |
RZ/G1 Trusted Secure IP (TSIP) Software Application Note (Function) (PDF | English, 日本語) | This document is Application Note for security. This document describes the RZ/G1 Trusted Secure IP (TSIP) Software, which is provided for the Verified Linux Package of the RZ/G Linux platforms. |
RZ/G2 Trusted Execution Environment Start-Up Guide (PDF) | This document is Start-Up Guide for RZ/G2 security. |
RZ/G2 Trusted Execution Environment Porting Guide (PDF) | This document is Application Note for RZ/G2 security. This document describes RZ/G2 Trusted Execution Environment, which is provided for the Verified Linux Package of the RZ/G Linux platforms. |
RZ/G2 Secure IP Driver API Specification (PDF) | This document is API specification of the driver for secure IP in RZ/G2. |