Overview

Description

The emSBC-RZ/N1D is a single board computer (SBC) embedded with an R9A06G032 (dual Cortex®-A7 and Cortex-M3) for your growing requirements in industrial communication. It offers long-term availability of up to 15 years.

Image

Features

  • Arm® dual Cortex®- A7 at 500MHz and Cortex®-M3 at 125MHz
  • 512MB/1024MB SDRAM, 8GB eMMC
  • Renesas R-IN Engine for industrial Ethernet communication
  • 4 x Ethernet, 2 x CAN, 2 x RS-485
  • PROFINET, EtherCAT, EtherNet/IP, CANopen optionally available
  • Temperature range: -25 °C to +85 °C
  • Linux Yocto adaptable to own requirements
  • Top hat rail housing available

Comparison

Applications

Applications

  • Industrial communication gateway
  • Industrial control units (IoT capable)
  • Building automation
  • Virtualization, security, and fastboot

Documentation

Type Title Date
Product Brief PDF 226 KB
1 item