Overview

Description

Updated: Jan. 31, 2024
Renesas Electronics Corporation

[Product Overview]

This product provides the software and documentation for DRP-AI embedded within RZ/V2L.
Please read RZ/V2L Getting Started and the included release note first when you use this product.

[Functions]

  • DRP-AI Driver
  • DRP-AI Sample Application
  • AI Evaluation Software
  • AI Implementation Guide

Target Reference Boards

RZ/V2L Evaluation Kit

History

Jan 31, 2024: DRP-AI Support Package Version.7.41 
Jul 31, 2023: DRP-AI Support Package Version.7.40
Jan 31, 2023: DRP-AI Support Package Version.7.30
Oct. 31, 2022: DRP-AI Support Package Version.7.20
Jul. 29, 2022: DRP-AI Support Package Version.7.10
Apr. 28, 2022: DRP-AI Support Package Version.7.00
Dec. 24, 2021: DRP-AI Support Package Version.5.00

[Note]

The following packages is required to use this product.

[Downloads]

RZ/V2L DRP-AI Support Package
   ・RZ/V2L DRP-AI Support Package Version 7.41 (ZIP)

   All of the following documents are included in the Package.
Release Note
   ・RZ/V2L DRP-AI Support Package Version 7.41 Release Note (PDF)
DRP-AI Driver
   ・RZ/V Series DRP-AI Driver User's Manual revision 2.01 (PDF)
DRP-AI Sample Application
   ・RZ/V2L DRP-AI Sample Application Note revision 7.40 (PDF)
AI Evaluation Software
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Evaluation Software Guide revision 7.40 (PDF | English, 日本語)
AI Implementation Guide
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Get Started revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch ResNet revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch MobileNet revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide PyTorch DeepLabV3 revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide MMPose HRNet revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Darknet YOLO revision 7.40 (PDF | English, 日本語)
   ・RZ/V2L, RZ/V2M, RZ/V2MA AI Implementation Guide Appendix revision 7.40 (PDF | English, 日本語)
Report
   ・RZ/V2L, RZ/V2M, RZ/V2MA DRP-AI Accuracy Report revision 7.20 (PDF)
   ・RZ/V2L, RZ/V2M, RZ/V2MA DRP-AI Performance Report revision 7.40 (PDF)

DRP-AI Open source Package 
   ・DRP-AI Open source Package(oss_pkg_rzv_drpai_v7.41.7z) (7Z)

[Support Policy]

Renesas provides support for the items below for RZ/V2L DRP-AI Support Package without additional payment.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified SW-NoNo*2No
Customer added OSS-NoNoNo
Renesas developed SWSource CodeYesYesYes
BinaryYesYes*3Yes

*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.

*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.

*3) We provide Q&A support only for the functions which are defined and described in the user's manual.

[Target Device]

RZ/V2L

Target Devices