Industrial surveillance camera based on the Renesas R8A77450 (RZ/G1E) processor comes with Ethernet, Wi-Fi , 3G, and LTE live streaming capabilities and is targeted for smart cities and industries. The camera comes with a unique provision to connect a secondary Analog HD (AHD) camera onboard (which can be added on a need basis) ensuring additional security. Equipped with a GPS feature the camera can be used to provide accurate surveillance based on the location of a user, movement of an object, tracking, and tagging.

Truly being the next generation wireless surveillance camera, it is mobilized with the cloud via Ethernet or Wi-Fi or LTE. In addition, it tracks the identity of users using RFID tags and keeps a record of the logs of all the locations, events and video recordings through the cloud. This futuristic camera can be easily configured through an Android Mobile App.

Price Information:
Dome Version: Basic ($500), Wi-Fi ($700), LTE ($855)
Box Version: Basic ($600), Wi-Fi ($800), LTE ($955)
Available in 3 different versions:
Basic (Box/Dome): Supports Ethernet
Wi-Fi (Box/Dome): Supports Ethernet and Wi-Fi
LTE (Box/Dome): Supports Ethernet, Wi-Fi and LTE

Purchase directly from http://www.cobaltboards.com/store. For more information, please contact us by email at info@vvdntech.com or through phone at +1 (408) 564-6514.

Features

  • Live view of both primary and AHD camera in a single screen
  • Supports 3G, 4G, LTE, GSM, Wi-Fi
  • Video Streaming: Real-Time Streaming Protocol (RTSP)
  • Cloud Streaming: 640p x 360p at 30fps
  • Video Recording: Configurable up to 1920 x 1080 at 15fps FHD recording to internal eMMC memory and auto upload to the cloud
  • AHD video decoder
  • GPS location tracking
  • RFID tracking
  • Record and view later (Video playback)
  • Micro-SD Card slot (128GB)

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020