Spada is a versatile HMI platform featuring pre-developed building blocks, customizable to meet application needs, optimize performance, and match the client’s cost requirements.

NTX offers end-to-end design services to manufacturing expertise for rapid product launch -  UI/UX, touch screen solutions, application software, middleware, controls firmware, mechanical, and system board-level design.

Features

  • Renesas RZ/G MPU powered HMI platform
  • High-quality TFT display
    • 50,000 hours
    • 1,000 cd/m2 available
    • Various display sizes
  • Multi-touch, high durability touch screens
  • An extensive set of peripherals and I/Os
  • Designed to meet various UL and IEC standards
  • Fit-Form-Function customizable for OEM designs

Applications

  • Food service equipment
  • Industrial automation
  • Kiosks/Signage
  • Security and access control
  • Energy service equipment
  • Medical

descriptionDocumentation

Title language Type Format File Size Date
star NTX Embedded SPADA SERIES for the Renesas RZ Partner Ecosystem Product Brief PDF 756 KB

file_downloadDownloads

printNews & Additional Resources

Type Date Sort ascending
Beijing Etouch Technology Co., Ltd. External Link Jul 25, 2021
Renesas RA MCU Family External Link Jun 23, 2020