Overview

Description

i.Core RZ/G2E comes in a flexible small outline dual in-line memory module (SODIMM) form factor, providing a powerful solution suitable for low power consumption fanless applications with high-end graphics performances.

Image

Features

  • Flexible small SODIMM form factor
  • Single 5V power supply
  • Fast time to market
  • Ready to use board support package (BSP)

Comparison

Applications

Applications

  • Industrial
  • Medical
  • Transportation

Documentation

Type Title Date
Product Brief PDF 200 KB
1 item