The Renesas RZ ecosystem gathers partners globally to support your designs in artificial intelligence, human machine interfaces and industrial network applications. Our solutions and design tools can help you get to market fast with technology solving your performance and security challenges. Explore the extensive partners and its solutions in the following categories.


Artificial Intelligence

 

Image
Axell Corporation logo
Image
ax logo

AXELL Multi-platform AI Framework ailia SDK

ailia SDK is a Multi-platform AI Framework for edge inference, which is developed from scratch totally as in-house product.

AXELL, ax ailia SDK for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
MSR logo

MSR Intruder Vehicle Detection

Automatic monitoring of vehicle intrusion into restricted areas such as factories, ports, and private property.

MSR Intruder Vehicle Detection for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
株式会社ネクストシステムロゴ

 

NEXT-SYSTEM VisionPose® Anomaly Detection System

An anomaly detection system in a specific area with alert, based on “VisionPose” which is an original AI-Engine of Pose Estimation developed by NEXT-SYSTEM.

NEXT-SYSTEM VisionPose(R) Anomaly Detection System for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
株式会社ネクストシステムロゴ

 

NEXT-SYSTEM VisionPose® Solo Working Detection System

A detection system for solo (one-person) working with alert-notification, based on “VisionPose” which is an original AI-Engine of Pose Estimation by NEXT-SYSTEM.

NEXT-SYSTEM VisionPose(R) Solo Working Detection System for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

Image
Nippon Systemware Logo

 

NSW AI N-Shot

AI N-shot can automatically read of measuring instruments in various equipment and increases the efficiency of inspection work with improved level of accuracy and working-speed.

NSW AI N-Shot for Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
Nippon Systemware Logo

 

NSW CrackVision Light

CrackVision Light is the solution for estimating cracks in concrete of a structural object. Low power efficiency and real-time processing are made possible by DRP-AI of RZ/V series.

NSW CrackVision Light for Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
Nippon Systemware Logo

 

NSW Custom Vision Service

Custom Vision Service is a solution that loads customer’s inference result into RZ/V2M, generated by Microsoft®Azure.

NSW Custom Vision Service for the Renesas RZ Partner Ecosystem) (PDF | English, 日本語)

Image
QuEST Global Logo

QuEST Global: DRP-AI Service Delivery Partner

Renesas:QuEST Global partnership allows our experts to leverage the power of RZ’s advanced AI Platform to create next-gen solutions in vision, speech, time-series for our customers.

Quest DRP-AI Service Delivery Partner for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

Image
SYNTIANT logo

 

SYNTIANT Multimodal (Vision+Voice) AI Solution

Advanced voice and image processing capabilities at the edge are provided through a unique combination of low-power, multi-modal, multi-feature AI inference capabilities.

SYNTIANT Multimodal (Vision+Voice) AI Solution for the Renesas RZ Partner Ecosystem (PDF)

Image
tiwaki Logo

tiwaki AI++

tiwaki’s original computer vision technology lineup; edge AI solution-oriented technology

tiwaki AI++ for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
tiwaki Logo

tiwaki Headcount Solution

Headcount solution based on tiwaki’s original detection technology

tiwaki Headcount Solution for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
tiwaki Logo

tiwaki Intruder Detection

Intruder detection by tiwaki’s orginal body detection and pose estimation

tiwaki Intruder Detection for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)


Board/Hardware Components

 

Image
株式会社アルファプロジェクトロゴ

 

AlphaProject αSMARC-RZ/G2E

The αSMARC-RZ/G2E is a SoM (System on Module) for mass production that is equipped with the Renesas RZ/G2E MPU and conforms to the SMARC 2.1 standard.

AlphaProject αSMARC-RZ/G2E for the Renesas RZ Partner Solution (PDF | English, 日本語)

Image
CORE logo

CORE GR-MANGO

GR-MANGO is equipped with RZ/A2M, which delivers image processing performance 10 times faster than the CPU and strongly accelerates AI processing.

CORE GR-MANGO for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

logo_emtrion

Emtrion emSBC-RZ/N1D

The emSBC-RZ/N1D is a Single Board Computer embedded with R9A06G032 (Dual Cortex-A7 and Cortex-M3) for your growing requirements in industrial communication.

Emtrion emSBC-RZ/N1D for the Renesas RZ Partner Ecosystem (PDF)

 

Image
Engicam Logo

 

Engicam i.Core RZ/G2E

i.Core RZ/G2E comes in a flexible small SODIMM form factor, providing a powerful solution suitable for low power consumption fan-less applications with high-end graphics performances.

Engicam i.Core RZ/G2E for the Renesas RZ Partner Solution (PDF)

 

Image
Macronix Logo

Macronix Boot Code Integrity OTA Function

Macronix Flash continues to be the standard Boot Flash for Renesas RZ product evaluation boards, supported by RWW Flash.

Macronix Boot Code Integrity OTA Function for the Renesas RZ Partner Ecosystem (PDF)

Image
Macronix Logo

Macronix Non-Volatile Memory Solutions

Macronix memory products for developing Linux products (OTA, Security, etc.) in the RZ/G series.

Macronix Non-Volatile Memory Solutions for the Renesas RZ Partner Ecosystem (PDF)

Image
Micron Logo

 

Micron NOR. DDR4 and eMMC

Micron provides intelligent choices for your industrial designs that deliver lower product lifecycle cost, lower total cost of ownership and faster time to market.

Micron NOR. DDR4 and eMMC for the Renesas RZ Partner Ecosystem (PDF)

Image
Novasom Industries Logo

 

Novasom SMARC-RZG2E

Novasom SMARC-RZG2E is a family of SMARC 2.0 SOMs specifically developed for IoT and smart devices markets, requiring ultra-low power and industrial high-quality level, such as vending, home automation and other handheld applications.

Novasom SMARC-RZG2E for the Renesas RZ Partner Solution (PDF)

 

 

Image
NTX Embedded logo

 

NTX Embedded SPADA SERIES

Spada is a versatile HMI platform featuring pre-developed building blocks, customizable to meet application needs, optimize performance, and match the client’s cost requirements.

NTX Embedded SPADA SERIES for the Renesas RZ Partner Ecosystem (PDF)

Image
RelySys Technologies logo

 

RelySys SMARC SoM Module

The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M & RZ/G2N processors from Renesas.

RelySys SMARC SoM Module for the Renesas RZ Partner Solution (PDF)

Image
TQ-Systems Logo

TQ-Systems Embedded Module TQMaRZG2

The embedded module TQMaRZG2x is based on the RZ/G2 processor, an Arm® Cortex®-A53/A57 processor from Renesas.

TQ Systems Embedded Module TQMaRZG2 for the Renesas RZ Partner Solution (PDF)

logo_VVDN

VVDN Industrial Surveillance Camera

Industrial Surveillance camera is a 1080p CMOS camera based on Renesas R8A77450 (RZ/G1E) Processor with IR LEDs and night vision capability.


Connectivity & Cloud

Image
Microsoft Logo

Microsoft Azure RTOS

Azure RTOS is an embedded development suite including the small, but powerful ThreadX operating system that provides reliable, ultra-fast performance for resource-constrained devices.

Microsoft Azure RTOS for the Renesas RZ Partner Ecosystem (PDF)

Image
Pelion, an Arm company logo

Pelion™ Connected Device Platform

The RZ/A processor series supports the Pelion Device Management which is a flexible, secure, and efficient foundation for connectivity and device management.

Pelion(TM) Connected Device Platform for the Renesas RZ Partner Ecosystem (PDF)

Image
Silex Technology Logo

Silex SX-SDMAC with Bluetooth SDIO Wi-Fi Module

SX-SDMAC is an SDIO type wireless LAN combo module that supports low power consumption Wi-Fi and Bluetooth.

silex technologies SX-SDMAC with Bluetooth SDIO Wi-Fi Module for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

Engineering Service

Image
HWI

HWI RZ Solutions

HWI develops multiple RZ solutions combining RZ MPUs with cutting-edge technologies that include edge computing, AI + computer vision, long-range networking, and cloud communication over a variety of networking technologies.

HWI RZ Solutions (Renesas RZ Partner Ecosystem) (PDF)

Image
L&T Technology Services Logo

 

L&T Pouch Inspection

Pouch Inspection solution uses RZ/A2M equipped with Renesas RZ family’s DRP that can dramatically accelerate image processing algorithms to create an ultra-low power, highly efficient, cost-effective solution compared to existing DSP or CPU in the market.

L&T Pouch Inspection for the Renesas RZ Partner Ecosystem (PDF)

Image
MSR logo

MSR Meter Reading Solutions

Automatic reading of measurement data from legacy equipment that is not connected to a network.

MSR Meter Reading Solutions for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
Winbond Logo

 

Winbond Boot Code Integrity Protection and Firmware Resilience

Winbond secure flash W77Q provids ‘add-on’ security in the boot code integrity and firmware resilience on RZ/T1 platform.

Winbond Boot Code Integrity and Firmware Resilience for the Renesas RZ Partner Ecosystem (PDF)

 

 

 

Image
Winbond Logo

 

 

Winbond DRAM & Flash Solutions

Winbond provides a total memory solution including NOR Flash, NAND Flash and DRAM suitable for the RZ family that requires external memory.

Winbond DRAM & Flash Solutions for the Renesas RZ Partner Ecosystem (PDF)

logo_qt

SRA GUI Framework Qt

Qt has everything you need to quickly and cost-effectively design, develop, test, deploy and maintain your software for any project. Focus on creating the best user experiences instead of coding what's already been coded for you.

logo_enea

ENEA Linux Services

Support, maintenance, customizations, optimizations, and BSP development for a Linux distribution require expertise and a substantial commitment of time and efforts throughout the product life cycle.

logo_codethink

Codethink Software Engineering Services

  • Software engineering to deliver hard, system level projects
  • World class Linux and Open Source expertise
  • Solution and architecture design
  • Consultancy to improve software engineering practice
  • Design and build of software engineering tools

 

logo_emtrion

Emtrion Real-Time Capable Virtualization Solutions

In the course of the more and more increasing amount of CPU cores on modern embedded systems, virtualization becomes an important issue in current and future projects. Jailhouse offers Real-Time Capable Virtualization Solutions.

logo_kritikal

KritiKal Product Engineering Services in Embedded Vision and AI

Support, maintenance, customizations, optimizations, and BSP development for a Linux distribution require expertise and a substantial commitment of time and efforts throughout the product life cycle.

 
 

Middleware

 

 

Image
Crank Software Inc. | AMETEKⓇ Logo

 

Crank | AMETEK® STORYBOARD

Storyboard provides an embedded GUI development framework for the creation and refinement of HMI applications targeted at providing exceptional user experiences.

Crank | AMETEK® STORYBOARD for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
株式会社グレープシステムロゴ

 

Grape Barcode / Two-dimensional Code Source Code Library

Grape Systems provides various range of source code libraries to encode and decode one-dimensional barcode and two-dimensional code.

Grape Barcode/Two-dimensional code for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

 

Image
MicroEJ Logo

 

MICROEJ VEE

MicroEJ speeds up specifications and code development; and accelerates time-to-market by simplifying software development process with simulation and virtualization.

MICROEJ VEE for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

 

Image
port industrial automation GmbH Logo

 

PORT GOAL Real-Time Communication

Renesas RZ/N1 MPU and PORT’s GOAL technology provides the perfect way to integrate real-time communication successfully - ONE hardware, ONE middleware resulting in many possibilities.

port GOAL Real-Time Communication for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

 

Image
Sherpa Logo

Sherpa Industrial Ethernet

Utilizing the 2 CPU configuration of RZ/T1, it is possible to run the communication stack program on the M3 side and the application on the R4 side.

Sherpa Industrial Ethernet for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

logo_technomathematical

TMC WDR Converter SW

WDR (Wide Dynamic Range) is a technology to retouch/correct SDR images in high-contrast scenes, without generating blackouts and whiteouts.

TMC WDR Converter SW for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

logo_technomathematical

TMC DRP Compliant H.264 Codec

TMC’s H.264 codec based on its original algorithm “DMNA” features high image quality and low CPU load, and it has been adopted in various camera systems, media players, etc.

TMC DRP compliant H.264 Code (Renesas RZ Partner Ecosystem) (PDF | English, 日本語)

logo_technomathematical

TMC ZoomVoice Software

ZoomVoice software enables emphasizing a voice from target direction and suppressing ambient noises.

TMC ZoomVoice Software for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

 

 

Image
TES Electronic Solutions Logo

 

TES Guiliani GUI Framework

Guiliani is a modern and powerful C++ software for creating stylish Graphical User Interfaces (GUI) on a wide range of embedded hardware such as the RZ/A family.

TES Guiliani GUI Framework for the Renesas RZ Partner Ecosystem (PDF)

Image
ユビキタスAIコーポレーション ロゴ

Ubiquitous DeviceSQL

Ubiquitous DeviceSQL is specially designed for embedded devices and is based on the world‘s smallest stream-based data management technologies.

Ubiquitous DeviceSQL for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

Image
ユビキタスAIコーポレーション ロゴ

Ubiquitous QuickBoot

Ubiquitous‘ QuickBoot can boot any device based on Renesas RZ/G1 and RZ/G2 in seconds - no more waiting. QuickBoot utilizes advanced hibernation technology to nearly instantaneously bring your device back to life from a complete power down state.

Ubiquitous QuickBoot for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

logo_wolfssl

wolfSSL SSL/TLS Embedded Library

wolfSSL is a lightweight C-language-based SSL/TLS library for embedded systems.

 

logo_EC-Master

Acontis EtherCAT Master Stack

EC-Master is a master-side protocol stack designed and optimized to work on different embedded (real-time) operating systems.

software_warp

Lineo Warp (Evaluation Version)

Warp!! is a quick-start solution for embedded Linux and Android systems. Its track record of widespread adoption makes Warp!! the solution of choice for quick booting.

logo_ubiquitous_DTCP-en

Ubiquitous DTCP

Ubiquitous DTCP is a software development kit (SDK) for developing networked devices compatible with content protection by DTCP.

logo_ubiquitous_HDCP-en

Ubiquitous HDCP

Ubiquitous HDCP is a software development kit optimized for the implementation of HDCP.

 

Truly_Handsfree_Voice_Control_high_res

Sensory TrulyHandsfree Voice Control

Noise robust always-listening wake word engine with voice barge-in capability and local phrase-spotted command.

logo_ittia

ITTIA DB SQL

ITTIA DB SQL offers RZ/G device manufactures a modular software architecture that enables devices to collect, store and manage data. It is highly optimized and reliable, with a low total cost of ownership. With ITTIA DB SQL, developers build robust, high-value products, with no database administrator to manage and connect data. ITTIA DB SQL libraries are cross-platform, supporting C, C++ and various scripting languages.

 
 

Operating System

cip_page_icon

Civil Infrastructure Platform (CIP)

The CIP Super Long-Term Support kernel is introduced into RZ/G Linux Platform ! RZ/G Linux Platform reduces kernel maintenance costs and users can easily introduce industrial-grade Linux kernel to the product.

 

Image
eforceロゴ

eForce μC3+Linux

The "uC3+Linux" can achieve a coexistence of Linux with RTOS on the RZ/G. It also provides the communication capability between them.

 
 

Tools

Image
Arm logo

 

Arm Development Studio

Designed specifically for the Arm architecture, Development Studio is the most comprehensive embedded C/C++ dedicated software development solution on the market.

Arm Development Studio for the Renesas RZ Partner Ecosystem (PDF)

Image
IAR Systems Logo

IAR Embedded Workbench

IAR Embedded Workbench is a complete development toolchain providing powerful code optimizations and comprehensive debugging features in an easy-to-use integrated development environment.

IAR Embedded Workbench for the Renesas RZ Partner Solution (PDF | English, 日本語)

Image
SEGGER Logo

SEGGER J-Link/J-Trace/Flasher

SEGGER’s J-Link debug probes, J-Trace PRO streaming trace solution, and in-circuit Flash programmers are the ideal solution for Renesas’ RZ MPU Family.

SEGGER J-Link/J-Trace/Flasher for the Renesas RZ Partner Ecosystem (PDF | English, 日本語)

 

descriptionDocumentation

file_downloadDownloads