Overview

Description

J-Link debug probes are the ideal solution for Renesas’ RZ MPU Family. Unparalleled performance, an extensive feature set, many supported CPUs, and compatibility with popular environments all make J-Link an unbeatable choice.

J-Trace PRO is the leading streaming trace solution from SEGGER well suited for Renesas’ RZ MPU Family. This advanced debug probe supports the tracing features of Arm® Cortex® cores. It captures complete instruction traces over infinite periods of time, enabling the recording of infrequent, hard-to-reproduce bugs, code coverage, and code profiling in the live system, not only in the simulation.

SEGGER’s in-circuit Flash programmers are fast, reliable, and easy to use. The Flasher Hub controls multiple Flashers so that they program simultaneously. They can be connected to create a single, powerful gang programmer for efficient high-speed parallel programming.

Image

Features

Comparison

Applications

Applications

  • Industrial Controls
  • Energy Saving IoT Appliances
  • Automotive
  • Healthcare
  • Smart Home
  • Telecom
  • Home Appliances
  • Aviation Electronic Equipment

Documentation

Type Title Date
Product Brief PDF 290 KB 日本語
1 item