R5F564MLHDFC

High-performance microcontroller achieving 4.55CoreMark/MHz (546CoreMark) with RXv2 core employed

Recommended Product
R5F564MLHDFC#31
Production Status
Mass Production

OVERVIEW

The RX64M Group 32-bit microcontrollers are capable of operating at up to 120 MHz, providing a leading edge performance of 4.55 CoreMark/MHz. The RX64M employs the powerfully evolved RXv2 core, which is backward compatible with the RX core employed in existing RX products. The RXv2 core enables 1.45 times the CoreMark/MHz performance and a 40% reduction in power consumption compared to existing RX products, and even higher code efficiency, allowing the realization of high-speed, low consumption systems.

 

The RX64M Group is equipped with large-capacity memory of up to 4 MB of ROM for code and 552 KB work RAM. Built-in functions include the well-received event link controller from the RX200 and abundant functions from the RX63N, as well as SD card and audio interfaces, which are highly demanded by the market, and IEEE 1588 industrial Ethernet functions have been added. Thus, the RX64M Group is suitable for industrial equipment, network devices, and other applications requiring advanced real-time performance and large-capacity memory. We are also preparing a variety of middleware to support short system development times at low cost.

 

Product Status: Mass Production(*)
PLP (Refer to Orderable Parts)
Family: RX
Series: RX600
Group: RX64M

PARAMETRICS

Parameters
R5F564MLHDFC
Package
Pin Count
176
Package Type
LFQFP
Memory
Program memory
4096 KB Flash memory
RAM
512 KB
Data Flash
64 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RXv2 (32-bit)
Max. Frequency
120 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
16/18/20MHz
PLL
YES
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
Floating Point Unit
YES
DMA Remarks
DMAC x 8ch, .EXDMAC, DTC
External Address/Data Bus
YES
External Interrupt Pins
16
I/O Ports
128
Timers
8-bit Timers
4 ch
16-bit Timers
22 ch
32-bit Timers
3 ch
Watchdog Timers
2 ch
PWM Output
86
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 29 ch
D/A Converters
12-bit x 2 ch
Interfaces
CAN
3 ch
Ethernet
YES
Ethernet
10/100Mbps
USB Ports
2
USB Remarks
USB2.0 Full Speed Support
CSIs
13 ch
SPIs
10 ch
UARTs
13 ch
I2Cs
11 ch
Serial Interface Remarks
FIFO (4ch)
Operating Conditions
Operating Voltage
2.7 to 3.6 V
Power Supply
VCC=VCC_USB=AVCC0=AVCC1=VBATT=2.7~3.6, 2.7≤VREFH≤AVCC0, VCC_USBA=AVCC_USBA=3.0~3.6
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)
Remarks
Remarks
Encryption/PDC/SDHI/SSI

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation. CS+ is also included with starter kits.
E2 emulator Lite This entry-level on-chip debugging emulator provides functionality equivalent to that of the E1 emulator at a low price.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the tuning of current drawn by systems under development.
E20 emulator This on-chip debugging emulator has enhanced debugging facilities such as large-capacity tracing and real-time RAM monitoring when used in combination with RX600 and RX700 MCUs (this emulator provides debugging functionality equivalent to that of the E1 emulator for other MCUs).
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For main clock resonators : 
KYOCERA: Click here for RX64M oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F564M into the IC Part Number search box.

For subclock resonators :
KYOCERA: Click here for RX64M oscillation evaluation result.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.