R5F5210ABDLJ

High performance (max. 50 MHz) and low power microcontroller supporting large capacity memory

Recommended Product
R5F5210ABDLJ#U0
Production Status
Mass Production

OVERVIEW

The RX210 Group has a wide operating voltage range of 1.62 V to 5.5 V and can execute calculations at 78 DMIPS (Dhrystone million instructions per second) at up to 50 MHz high-speed operation. Furthermore, it achieves 0.2 mA/MHz low power performance when operating at 50 MHz. Consumption current in deep software standby mode is a mere 0.45 µA. A wide lineup of 48 KB to 1 MB ROM and 48-pin to 145-pin products is available.

 

Product Status: Mass Production
PLP (Refer to Orderable Parts)
Family: RX
Series: RX200
Group: RX210

BLOCK DIAGRAM

RX210 Block Diagram

PARAMETRICS

Parameters
R5F5210ABDLJ
Package
Pin Count
100
Package Type
TFLGA
Memory
Program memory
768 KB Flash memory
RAM
96 KB
Data Flash
8 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RX (32-bit)
Max. Frequency
50 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
50 MHz
PLL
YES
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DMAC x 4ch, DTC
External Address/Data Bus
YES
External Interrupt Pins
9
I/O Ports
85
Timers
8-bit Timers
4 ch
16-bit Timers
10 ch
Watchdog Timers
2 ch
PWM Output
20
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 16 ch
D/A Converters
10-bit x 2 ch
Interfaces
CSIs
7 ch
SPIs
8 ch
UARTs
7 ch
I2Cs
8 ch
Operating Conditions
Operating Voltage
1.62 to 5.5 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation. CS+ is also included with starter kits.
E2 emulator Lite This entry-level on-chip debugging emulator provides functionality equivalent to that of the E1 emulator at a low price.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the tuning of current drawn by systems under development.
E20 emulator This on-chip debugging emulator has enhanced debugging facilities such as large-capacity tracing and real-time RAM monitoring when used in combination with RX600 and RX700 MCUs (this emulator provides debugging functionality equivalent to that of the E1 emulator for other MCUs).
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For Main clock resonator :
KYOCERA: Click here for RX210 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5210 into the IC Part Number search box.

For Sub clock resonator :
KYOCERA: Click here for RX210 oscillation evaluation result.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.