R5F51117ADFK

The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup and built-in USB 2.0

Recommended Product
R5F51117ADFK#3A
Production Status
Mass Production

OVERVIEW

The RX111 Group has a comprehensive small-capacity ROM/low pin count lineup. With USB 2.0 for Battery Charging (BC 2.0), low consumption current, and fast wakeup from standby, these microcontrollers are suitable  for use in computer peripherals, and healthcare and wearable devices. With their three-phase motor control timers, they are also suitable for motor control applications in home appliances and industrial equipment.

Product Status: Mass Production
PLP (Refer to Orderable Parts)
Family: RX
Series: RX100
Group: RX111

BLOCK DIAGRAM

RX111 Block Diagram

PARAMETRICS

Parameters
R5F51117ADFK
Memory
Program memory
384 KB Flash memory
RAM
64 KB
Data Flash
8 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RX (32-bit)
Max. Frequency
32 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
32 MHz
PLL
YES
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DTC only
External Interrupt Pins
9
I/O Ports
48
Timers
16-bit Timers
8 ch
Watchdog Timers
1 ch
PWM Output
16
3-Phase PWM Output Function
YES
Analog
A/D Converters
12-bit x 14 ch
D/A Converters
8-bit x 2 ch
Interfaces
USB Ports
1
USB Host
YES
USB Peripheral
YES
USB Remarks
USB2.0 Full Speed/Low Speed & USB OTG (On-The-Go) & Battery Charging Support
CSIs
3 ch
SPIs
4 ch
UARTs
3 ch
I2Cs
4 ch
Operating Conditions
Operating Voltage
1.8 to 3.6 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
e2 studio Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project.
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
Renesas Starter Kit All the development tools you need for MCU evaluation and getting started. Also recommended for training.

 

Hardware Design Support

Title Description
IBIS/BSDL IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board. BSDL is a data input format supported by most IEEE 1149.1 (JTAG)-compliant tools. The automatic test pattern generation (ATPG) and automatic test equipment functions of these tools facilitate testing.
Resonator Information Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.

For Main clock resonator :
KYOCERA: Click here for RX111 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5111 into the IC Part Number search box.

For Sub clock resonator :
KYOCERA: Click here for RX111 oscillation evaluation result.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.