With the proliferation of smartphones, even the human-machine interfaces of white goods/home appliances, office equipment, and so on are similarly adopting CMOS cameras for better usability. The RX Family has a built-in LCD controller and CMOS camera interface that responds to these needs. Furthermore, by using large-capacity on-chip SRAM for image data buffering rather than external memory, RX Family microcontrollers help reduce system costs and support high-speed image processing.

 

  Image CPU Operating Freq. Memory (max KB)
  LCD Camera 2D Graphic engine Code Flash Data Flash RAM
RX71M - 1ch - 240MHz 4096 64 552
RX64M - 1ch - 120MHz 4096 64 552
RX651/RX65N WQVGA 1ch Yes 120MHz 2048 32 640

RX71M

RX64M

RX65N, RX651