Function comparison table

Products Key Features Max. Freq., Pins, Voltage Appli
cation
notes
Starter Kits etc.
RX110 Timers, Serial IO, POR/LVD, ADC, DTC 32 MHz,
36 - 64 pins,
1.8 - 3.6 V
List -
RX111 Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, USB, Data flash 32 MHz,
36 - 64 pins,
1.8 - 3.6 V
List Starter Kit(S/W bundled)
Promo. Board (S/W bundled)
RX113 Capacitive Touch, USB, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, Data flash, LCDC, SSI 32 MHz,
64 - 100 pins,
1.8 - 3.6 V
List Starter Kit(S/W bundled)
RX130 Capacitive Touch, Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, Data flash 32 MHz,
48 - 100 pins,
1.8 - 5.5 V
List Starter Kit(S/W bundled)
Capacitive Touch Evaluation System
RX210
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, ELC, Comparator, Data flash 50 MHz,
36 - 145 pins, 1.62 - 5.5 V
List Starter Kit(S/W bundled)
RX220
Timers, Serial IO, POR/LVD, ADC, DTC, DMAC, ELC, Comparator, Data flash 32 MHz,
48 - 100 pins, 1.62 - 5.5 V
List Starter Kit(S/W bundled)
RX231
RX230
Capacitive Touch, Security, SDHI, CAN, USB Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, ELC, Comparator, Data flash 54 MHz,
48 - 100 pins, 1.8 - 5.5 V
List Starter Kit(S/W bundled)
HMI Solution Kit
RX610
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, Data flash 100 MHz,
144 - 176 pins,
3.0 - 3.6 V
List Starter Kit(S/W bundled)
RX630
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, USB, CAN, Data flash 100 MHz,
80 - 176 pins, 2.7 - 3.6 V
List Starter Kit(S/W bundled)
RX634
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, ELC, DMAC, CAN, Data Flash, HDMI-CEC, Remote control reception 54 MHz,
144 pins,
2.7 - 5.5 V
List -
RX621
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC USB (H/F/OTG selectable), CAN, Data flash 100 MHz,
85 - 176 pins,
2.7 - 3.6 V
List Starter Kit(S/W bundled)
Promo. Board (S/W bundled)
RX631
Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC USB (H/F/OTG selectable), CAN, Data flash 100 MHz,
64 - 177 pins,
2.7 - 3.6 V
List Starter Kit(S/W bundled)
RX65N
RX651
SDHI,Security,Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG selectable), CAN, LCDC, 2D graphic engine 120 MHz,
100 - 177 pins, 2.7 - 3.6 V
List Starter Kit(S/W bundled) Code Flash
1.0 MB or less
Code Flash
1.5 MB or more
RX64M SDHI,Security,Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG selectable), CAN, Data flash 120 MHz,
100  - 177 pins,
2.7 - 3.6 V
List Starter Kit(S/W bundled)
RX71M SDHI,Security,Timers, Serial IO, POR/LVD, ADC, DAC, DTC, DMAC, EXDMAC, USB (H/F/OTG selectable High Speed), CAN, Data flash 240 MHz,
100 - 145 pins, 2.7 - 3.6 V
List Starter Kit(S/W bundled)

Pin Count / Memory Size Lineup:

RX110

RX111

RX113

RX130

RX210

RX220

RX231

RX230

RX610

RX630

RX634

RX62N, RX621

RX63N, RX631

RX65N, RX651

RX64M

RX64M

RX71M

RX71M