Overview

Description

The DTDS Inverter Aircon Solution adopted the RX24T MCU to control a single rotary compressor with an integrated Intelligent Power Module (IPM) and software Power Factor Correction (PFC). This production-ready, cost-optimized solution reduces time to market for inverter motor control compressor applications. It comes with an easy-to-use motor control system tuning software to help customers optimize their systems. It provides a seamless interface to an indoor control unit and has an optional onboard BLDC fan driver. Smart failure prediction features can be implemented upon request.

Image

Features

  • Field Oriented Control (FOC) with PLL close loop start up
  • Built in torque compensation, flux weakening, PLL control 
  • Motor parameter detection
  • Software CCM PFC control reduces overall BOM
  • Integrated inverter + PFC IPM 
  • Support single rotary compressor
  • Outdoor fan selection: AC or BLDC fan

Comparison

Applications

Applications

  • Inverter air conditioner
  • Inverter cooling system

Documentation

Type Title Date
Product Brief PDF 326 KB
1 item