Overview

Description

The 3kW Power Stage provides users easy-to-set-up motor control firmware development environment to increase time-to-market design based on the RX66T device from the powerful 32-bit RX microcontrollers family running at 160MHz and delivering 6.0 CoreMark/MHz.

Image

Features

  • Supports 3-phase PMSM (permanent magnet synchronous motor), PMAC (permanent magnet AC motor), BLAC (brushless AC), and BLDC (brushless DC) motors
  • Supports sensorless motor control and sensor-based capabilities (Hall and encoder interfaces)
  • Common interfaces (CNA and CNB connectors)
    • Allows the user to switch RX family CPU cards for different performance evaluation
  • Supports external high-voltage Inverters
  • Supports Renesas motor Control PC GUI

Comparison

Applications

Applications

  • DC motor control applications
    • Compressors
    • Air conditioning
    • Fans
    • Air extractors
    • Pumps
    • Home appliances
    • Inverters
    • Industrial drives
  • Light electric vehicles

Documentation

Type Title Date
Product Brief PDF 296 KB
1 item