Overview

Description

The FLYING START CONTROL provides users with motor evaluation and a development environment to start motors adding Moment of Inertia to designs with reduction of the maximum stress on mechanical components. The permanent magnet synchronous motor is used with sensorless field-oriented control in the flying start control algorithm. FLYING START CONTROL supports the Renesas RX MCU family.

Image

Features

  • Supports to start-up of the motor with attached inertia
  • Supports sensorless motor control
  • Supports to estimate angle and speed via the feedback current
  • Supports on toolchains including e2 studio

Comparison

Applications

Applications

  • DC motor control applications with attached inertia:
    • Outdoor compressors
    • Fans
    • Air extractors
    • Pumps
    • Industrial drives
    • Electric vehicles
    • Electric bikes
    • Electric assist bikes

Documentation

Type Title Date
Product Brief PDF 176 KB
1 item