RX Microcontrollers for Inverter Control

The RX 32-bit microcontrollers (MCUs) for inverter control incorporate motor control timers and other built-in functions for inverter control that were cultivated in previous products such as the SH controllers and the H8SX MCUs. They support the 5V power supply that is required by many industrial applications, and are also equipped with a comprehensive set of analog functions such as 12-bit analog-to-digital (A/D), 3-channel simultaneous sampling hold circuit, programmable gain amplifier (PGA), and a comparator.

Featured Inverter Control Products

Image
RX microcontrollers for inverter control
ProductsKey FeaturesMax. Freq., Pins, Voltage
RX13TMotor control timer, FPU, POR/LVD, ADC, PGA, comparators, E2 Data flash32MHz, 32-48pins, 2.7-5.5V
RX24TMotor control timer (dual motor control), FPU, ADC, differential PGA, comparators80MHz, 64 - 100 pins, 2.7V - 5.5V
RX24UMotor control timer (dual motor control), FPU, POR/LVD, ADC, gain amp, comparators, E2 Data Flash80MHz, 100 - 144 pins, 2.7V - 5.5V
RX23TMotor control timer, FPU, POR/LVD, ADC, comparator40MHz, 48 - 64 pins, 2.7V - 5.5V
RX26TMotor control timer (dual motor control + PFC), ADC,DAC, I3C Basic, CAN FD, PGA, comparator120MHz, 48 - 100 pins, 2.7V - 5.5V
RX66TMotor control timers, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator160MHz, 64 - 144 pins, 2.7V - 5.5V
RX63TMotor control timers, SIO, POR/LVD, ADC, DAC, DTC, DMAC, CAN, USB (H/F/OTG selectable), comparator, Data Flash100MHz, 48 - 144 pins, 2.7V - 5.5V
RX62TMotor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash100MHz, 64 - 112 pins, 2.7V - 5.5V
RX62GMotor control timers, SIO, POR/LVD, ADC, DTC, CAN, LIN, gain amp, comparator, Data Flash100MHz, 100 - 112 pins, 4.0V - 5.5V
RX72TMotor control timers, motor control accelerator, ADC, DAC, CAN, USB (H/F/OTG selectable), pseudo differential PGA, comparator200MHz, 100 - 144 pins, 2.7V - 5.5V

RX Motor Control Solutions

Image
rssk-for-bldc-motor

Evaluation System for BLDC Motor

A solution kit for easily evaluating permanent magnet synchronous motors. When used in combination with a CPU card, various Renesas MCUs can control the motor.

Image
RX24TCPUCard

CPU Card

Optional board for Evaluation System for BLDC Motor. Motors can be evaluated with various MCUs by swapping the CPU card. MCU evaluation is also possible with the board alone.

Image

Renesas Motor Workbench

Display waveforms of the internal variables of an MCU in real time and automatically extract parameters for vector control.

 

Partners

Image
Desk Top Laboratories Inc.

Desk Top Laboratories Inc.

Sales of development tools for power electronics, consignment of motor control program development, consulting services

TEL: 81-42-689-6247
e-mail: [email protected]
http://desktoplab.co.jp/

Desk Top Laboratories Inverters and CPU Cards

Image
Desk Top Laboratories Inverters and CPU Cards
Image
BFG Engineering

BFG Engineering - is a development house focused on hardware & software design. We are operating mainly in the field of advanced control for of electric drives, small machinery automation and control of industrial processes.

BFG Engineering
Via Divisione Folgore, 43
36100 Vicenza
Italy

TEL: (+39) 0444923822

e-mail: [email protected]

Click here for more details

Image
BFG Engineering

Documentation

Downloads

Type Title Date
Sample Code
[Toolchains=CC-RX|v3.05.00]
Log in to Download ZIP 7.19 MB 日本語
Application: Consumer Electronics, Industrial, Key Technologies, Medical & Healthcare, Power Adapters & Chargers, Renewable Energy & Grid
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
[Toolchains=CC-RX|v3.04.00;CC-RX|v3.05.00]
Log in to Download ZIP 10.08 MB 日本語
Application: Consumer Electronics, Industrial, Key Technologies, Medical & Healthcare, Power Adapters & Chargers, Renewable Energy & Grid
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code
[Toolchains=CC-RX|V3.04.00]
Log in to Download ZIP 101.88 MB 日本語
Application: Motor Drives & Robotics
Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 81.81 MB 日本語 Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 80.40 MB
Sample Code Log in to Download ZIP 13.27 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 14.97 MB
Sample Code Log in to Download ZIP 16.02 MB
Sample Code Log in to Download ZIP 13.62 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.18 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 12.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.76 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 22.93 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 24.21 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.13 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.83 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.29 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 13.86 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 3.79 MB
Sample Code Log in to Download ZIP 3.74 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.10 MB 日本語
Sample Code Log in to Download ZIP 5.66 MB 日本語
Sample Code Log in to Download ZIP 6.18 MB 日本語
Sample Code Log in to Download ZIP 45.35 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.89 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.58 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.77 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 4.54 MB Compiler: CC-RX IDE: CS+, e2 studio
Sample Code Log in to Download ZIP 3.61 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 4.08 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.21 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.18 MB Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.58 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 2.87 MB 日本語 Compiler: CC-RX IDE: CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 15.69 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
Sample Code Log in to Download ZIP 3.39 MB 日本語 Compiler: CA78K0R, CC-RL IDE: CS+ for CA, CX, CS+ for CC, e2 studio
36 items
RX-T Series Product Features for Inverter Control

This video introduce the product features of RX-T series for inverter control.
https://www.renesas.com/rx-motor-control