R5F101LFAFB

The standard for general-purpose microcontroller with low power, high function, and abundant lineup

Recommended Product
R5F101LFAFB#50
Production Status
Mass Production

OVERVIEW

The RL78/G13 microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of 43.2 DMIPS (32 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). These microcontrollers can be used in a wide variety of applications from home and consumer appliances to industrial equipment.

 

Product Status: Mass Production(*)
PLP (Refer to Orderable Parts)
Family: RL78
Series: RL78/G1x
Group: RL78/G13

PARAMETRICS

Parameters
R5F101LFAFB
Package
Pin Count
64
Package Type
LFQFP
Memory
Program memory
96 KB Flash memory
RAM
8 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RL78 (16-bit)
Max. Frequency
32 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
High-Speed: 32, 24, 16, 12, 8, 4, 1MHz
Low-speed: 15kHz
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DMAC x 2 ch
External Interrupt Pins
18
I/O Ports
58
Timers
8-bit Timers
4 ch
16-bit Timers
8 ch
Watchdog Timers
1 ch
Other Timers
12-bit Interval Timer x 1 ch
PWM Output
7
Analog
A/D Converters
10-bit x 12 ch
Interfaces
CSIs
6 ch
UARTs
3 ch
I2Cs
7 ch
LIN
1 ch
Operating Conditions
Operating Voltage
1.6 to 5.5 V
Operating Temperature
-40 to 85 ℃ (Ambient Temperature)

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation. CS+ is also included with starter kits.
E2 emulator Lite This entry-level on-chip debugging emulator provides functionality equivalent to that of the E1 emulator at a low price.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the tuning of current drawn by systems under development.
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).

Hardware Design Support

Title Description
IBIS IBIS standard simulation data is required for high-speed board design and can be used to run simulations to examine and troubleshoot issues such as waveform reflection, ringing, and so on, before producing the actual board.
Characteristics data Information on observed values. Please use this as reference data when developing your set.
Oscillation circuit characteristics The resonators for which the operation is verified and their oscillator constants are shown below.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.