R5F109GCKFB

The successors to the 78K0R and R8C, with the industry's lowest level of consumption current. Automotive general-purpose low-end microcontrollers with various built-in functions necessary for automotive application communications and implementing functional safety.

OVERVIEW

RL78/F12 microcontrollers are available in a 20 to 64-pin, 8 to 64 KB flash memory lineup, and realize the industry's lowest level of consumption current. They have a built-in LIN module as an automotive interface. With various built-in functions for realizing functional safety including flash memory CRC calculation, illegal memory access detection, RAM guard, A/D converter testing, and SFR guard, a highly reliable system can be built, so these microcontrollers can be used for industrial applications and of course automotive applications.

 

Product Status: Mass Production
Family: RL78
Series: RL78/F1x
Group: RL78/F12

BLOCK DIAGRAM

RL78/F12 Block Diagram

PARAMETRICS

Parameters
R5F109GCKFB
Package
Pin Count
48
Package Type
LFQFP
Memory
Program memory
32 KB Flash memory
RAM
2 KB
Data Flash
4 KB
CPU (Bit, Clock, DMA, External Bus etc)
CPU
RL78 (16-bit)
Max. Frequency
32 MHz
Sub-Clock (32.768 kHz)
YES
On-chip Oscillator Freq.
32M, 24M, 16M, 12M, 8M, 4M, 1M Low-speed Oscillator 15kHz
Real-Time Clock (RTC)
YES
Power-On Reset
YES
Low Voltage Detection
YES
DMA Remarks
DMAC x 2 ch
External Interrupt Pins
10
I/O Ports
44
Timers
16-bit Timers
8 ch
Watchdog Timers
1 ch
Other Timers
Interval Timer x 1 ch, Wakeup Timer x 1ch
PWM Output
4
Analog
A/D Converters
10-bit x 10 ch
Interfaces
CSIs
6 ch
UARTs
5 ch
I2Cs
5 ch
LIN
2 ch
Operating Conditions
Operating Voltage
2.7 to 5.5 V
Power Supply
VDD=2.7-5.5V
Operating Temperature
-40 to 125 ℃ (Ambient Temperature)
Remarks
Remarks
Automotive

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

Software Design Support

Title Description
e² studio This integrated development environment (IDE) is based on the popular combination of the open-source Eclipse IDE and its CDT plug-in that enables C/C++ language development.
CS+ This integrated development environment (IDE) can be used for coding, assembly, compiling, and simulation. CS+ is also included with starter kits.
E2 emulator Lite This entry-level on-chip debugging emulator provides functionality equivalent to that of the E1 emulator at a low price.
E2 emulator This on-chip debugging emulator has advanced features that improve the efficiency of development. In addition to the basic functions from debugging to flash programming, this emulator supports hot plug-in and external triggers as standard items. This emulator also helps to reduce development time by downloading at high speeds (compared to the E1 emulator) and the ability to work in combination with various solutions such as the tuning of current drawn by systems under development.
E1 emulator This on-chip debugging emulator is a standard model which provides basic debugging functions (production is to be discontinued at the end of December 2019).
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.