Outline

Group name PWM
resolu
tion
PWM
output
PWM functions DALI DMX
512
For power control Operating temperature
range
Appli
cation
Notes
Evaluation
Boards
RL78/I1A Average
0.98 ns
6 Soft start function, dithering function, forced output stop(by comparator/external interrupt)function, and interleaving function for PFC control are supported PMBus and SMBus supported -40 to 105 ℃
-40 to 125 ℃
List LED
lighting
Inverter
fluorescent
lighting

ROM-pin count portfolio

RL78 I1A

Program Flash
SRAM

64KB
4KB
  *1 *1
32KB
2KB
 
Pins
Package
20
LSSOP
30
LSSOP
38
SSOP

*1 : 3KB available when the self-programing function is used.