Car Body

Products Key Features Maximum Frequency, Pins, Voltage
RL78/F12 Timers, LIN, SIO, ADC, DMAC , POC/LVI, data flash 32 MHz, 20-64 pins, 1.8-5.5 V
RL78/F13 Motor control timer (Timer RD), CAN, LIN, ADC, POR/LVD, data flash 32 MHz, 20-80 pins, 2.7-5.5 V
RL78/F14 Motor control timer (Timer RD), CAN, LIN, ADC, DAC, Comparator, data flash 32 MHz, 30-100 pins, 2.7-5.5 V
RL78/F15 Motor control timer (Timer RD), 2 x CAN, LIN, IEBus, ADC, DAC, Comparator, data flash 32 MHz, 48-144 pins, 2.7-5.5V

ROM-pin count portfolio

RL78/F12

Program Flash
SRAM

64KB
4KB
*1 *1 *1 *1 *1
48KB
3KB
32KB
2KB
24KB
1.5KB
16KB
1KB
8KB
0.5KB
       
Pins
Package
20
LSSOP
30
LSSOP
32
HWQFN
48
LFQFP
64
LFQFP

*1 : 3KB available when the self-programing function is used.

RL78/F13

Program Flash
SRAM

128KB
8KB
                 
96KB
6KB
                 
64KB
4KB
           
48KB
3KB
           
32KB
2KB
           
16KB
1KB
                   
Pins
Package
20
LSSOP
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
  •  CAN
  •  LIN

RL78/F14

Program Flash
SRAM

256KB
20KB
   
192KB
16KB
   
128KB
10KB
   
96KB
8KB
   
64KB
6KB
48KB
4KB
     
Pins
Package
30
LSSOP
32
HVQFN
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
100
LFQFP

RL78/F15

Program Flash
SRAM

512KB
32KB
384KB
26KB
256KB
20KB
       
192KB
16KB
       
128KB
10KB
       
Pins
Package
48
LFQFP
48
HVQFN
64
LFQFP
80
LFQFP
100
LFQFP
144
LFQFP

Instrument Cluster

Products Key Features Maximum Frequency, Pins, Voltage
RL78/D1A Stepper Motor controller/driver with zero point detection, 4 x max. 53 seg. LCD controller/driver, Sound Generator, Timers, SIO, ADC, POR/LVD, data flash with background operation 32 MHz, 48,64,80,100-pins, 2.7 – 5.5 V

ROM-pin count portfolio

RL78/D1A

Program Flash
SRAM

512KB
24KB
     
384KB
20KB
     
256KB
16KB
   
128KB
8KB
     
96KB
6KB
     
64KB
4KB
 
48KB
3KB
   
32KB
2KB
       
24KB
2KB
       
Pins
Package
48
LFQFP
64
LFQFP
80
LFQFP
100
LFQFP
128
LFQFP