The Renesas Promotion board for RL78/L1A is the perfect board for first evaluation on the new device. The board includes a dot matrix display, on-chip debugging emulator and has rich Analog features. The reference application is showing a demonstration with oscilloscope and signal generator functions plus data logging.

Features

  • Using the RL78/L1A LCD device with rich analog features of 12-bit ADC & DAC, comparators and R2R OPAMP multiplex function.
  • Ultra Low power mode with intelligent smart features like DTC and ELC to reduce CPU load.
  • 128 x 128 Colour Dot Matrix PMOD Display used for GUI control and demo display.
  • Header extender - option it is possible to connect some LCD with direct drive.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
RL78/L1A Datasheet Datasheet PDF 845 KB
Bill of Material D014626 02 RPBRL78L1A BOM Datasheet CSV 5 KB
User Guides & Manuals
RL78/L1A User's Manual: Hardware 日本語 Manual PDF 9.92 MB
RPBRL78/L1A Quick Start Guide Quick Start Guide PDF 109 KB
RPBRL78/L1A Promotion Board User's Manual Manual PDF 1.53 MB
e² studio Integrated Development Environment User's Manual: Getting Started Guide 日本語 Manual PDF 3.04 MB
RL78 family User's Manual: Software 日本語 Manual PDF 1.45 MB
Renesas Starter Kit LCD Application Board V2 User's Manual 日本語 Manual PDF 413 KB
Renesas Starter Kit LCD Application Board V2 Schematics Manual PDF 56 KB
Application Notes & White Papers
- RL78/L1A Promotion Board Sample Code for IAR Application Note PDF 1.38 MB
- RL78/L1A Promotion Board Sample Code for e2studio Application Note PDF 369 KB
Downloads
RL78/L1A Promotion Board Sample Code for IAR Sample Code ZIP 4.46 MB
RL78/L1A Promotion Board Sample Code for e2studio 日本語 Sample Code ZIP 551 KB
Other
RPBRL78/L1A Programmable Signal Generator / Oscilloscope Demonstration Other PDF 477 KB