Skip to main content
Account
Cart (0)
Request (0)
Language
Language
English
中文
日本語
Account
Account
Create Account
MyRenesas
Log In
Menu
Back
Close megamenu
Products
Microcontrollers & Microprocessors
Analog Products
Automotive Products
Clocks & Timing
Interface
Memory & Logic
Power & Power Management
Programmable Mixed-signal, ASIC & IP Products
RF Products
Sensor Products
Space & Harsh Environment
Wireless Connectivity
Microcontrollers & Microprocessors
Close megamenu
RA Arm® Cortex®-M MCUs
RZ 32 & 64-bit MPUs
RL78 Low Power 8 & 16-bit MCUs
RX 32-Bit Performance / Efficiency MCUs
RISC-V 32 & 64-Bit MCUs and MPUs
RH850 Automotive MCUs
Renesas Synergy™ Platform MCUs
Reality AI Software
Other MCUs & MPUs
Applications
Applications
Close megamenu
Automotive
ADAS and Autonomous
Automotive Body
Chassis & Safety
Common Automotive Technologies
Connected & Infotainment
Electrified Drivetrain – xEV
Gateway & Domain Control
Powertrain System
Communication & Computing Infrastructure
Data Center / Server
Enterprise Networking
High-Performance Computing
Wireless Network
Consumer Electronics
Appliances
Fitness & Health
Portable Electronics
Wearables (Non-medical)
Industrial
Building / Home Automation
Factory Automation
Industrial Communication
Lighting & Control
Retail, Automation & Payment
Safety, Surveillance & Security
Internet of Things (IoT)
Smart Agriculture
Smart Appliances
Smart City
Smart Health
Smart Home
Smart Industry
Medical and Healthcare
Diagnostic Equipment
Instruments and Treatment
Power and Energy
Battery Management Systems
Energy Generation & Distribution
Energy Harvesting
Monitoring / Metering
Power Line Communication
Renewable Energy / Green Environment
Key Technologies
Artificial Intelligence (AI)
FPGA Designs
Functional Safety
Human Machine Interface (HMI)
Motor Control & Robotics
Rad Hard Solutions
Security
Design Resources
Design Resources
Close megamenu
Software & Tools
Boards & Kits
Development Tools
Software & Drivers
Partners
Preferred Partner Program (Systems)
Renesas Ready Partner Network (Software)
Renesas Synergy™ Partner Projects
R-Car Consortium
Simulation & Design Tools
Quick-Connect IoT Platform
Lab on the Cloud
PowerCompass Multi-Rail Design Tool
iSim:PE Offline Simulation Tool
PowerNavigator
Timing Commander
Search
Cross-Reference
Documentation & Downloads
Packages
Software & Tools
Gadget Renesas Maker Resources
Sales & Support
Sales & Support
Close megamenu
Buy & Sample
Buy Direct from Renesas
Check Product Availability
Free Sample Request
Sales and Distributor Directory
Sales Support
ROM Ordering
Education & Reference
Events
Part Codes & Product Nomenclature
Training & Tutorials
University Program
Videos
Webinars
Online Support Resources
Renesas Engineering Community
Knowledge Base / FAQ
Technical Support Contact Form
Quality & Packaging
Environmental Compliance
Packaging Information
Product Change Notifications (PCN) Search
Product Longevity Program (PLP)
Quality / Reliability
Supply Policy
About
About
Close megamenu
About Renesas
Company Information
Sustainability at Renesas
Careers
Company Culture
Search for Jobs
Contact Us
Sales Support
Technical Support
Press Center
News Releases
Notices
Blogs
Investors
IR Materials
Financial Highlights
IR Calendar
Stock Information
Cart (0)
Request (0)
Language
Language
English
中文
日本語
Account
Account
Create Account
MyRenesas
Log In
Breadcrumb
Products
arrow_right
Microcontrollers & Microprocessors
arrow_right
RH850 Automotive MCUs
arrow_right
Y-RH850-E2X-468PIN-PB-T1-V1
Y-RH850-E2X-468PIN-PB-T1-V1
Y-RH850-E2X-468PIN-PB-T1-V1
Order Now
Download Manual Dev Tool
RH850/E2x-468BGA PiggyBack board T1 Y-RH850-E2X-468PIN-PB-T1-V1
Jump to Page Section:
arrow_drop_down
featured_play_list
Overview
Overview
Description
Related Products
Description
RH850/E2x 468pin Piggyback Board
Related Products
Title
Category
Buy / Sample
RH850/E2H
Next Generation of Automotive Powertrain Microcontroller
RH850/E2x-FCC2 User's Manual: Hardware Rev1.10
RH850 Automotive MCUs
Buy / Sample
Documentation
Document title
Title
Document type
Type
Date
Date
RH850/E2x-468BGA PiggyBack board T1 Y-RH850-E2X-468PIN-PB-T1-V1
PDF
1.65 MB
Manual - Development Tools
Mar 12, 2018
1 item
Support
RH850 Forum
RH850 Family FAQs
Contact Technical Support
MCU / MPU Selection Tool
Subscribe to Document Updates
Contact a Sales Representative