SonicEnergy’s ultrasonic wireless power technology allows more power delivery, at a longer distance than other wireless power options with no regulatory restrictions. Hundreds of milliwatts within one meter and several milliwatts at 5 meters are available to power various electronic devices. SonicEnergy’s ultrasonic wireless power solution is ready to use for remote sensor applications that use Renesas RE MCUs.

Demo video: SonicEnergy Renesas Multiple Receiver Tracking IoT Demo

Features

  • True Over-The-Air Wireless Power Out to 5 Meters
    • The only non-electromagnetic wireless power option
  • Multiple Transmit and Receive Configurations are Available as Development Kits
    • Scalable for various applications
  • Infrared Vision Controller, Variable Regulator Output
    • Receivers can be set to 1.8, 3.3, and 5V applications
  • Lower Total Cost of Ownership
    • Compared to batteries, energy harvesting, and wired power solutions over a 5-year period

Applications

  • Industrial IoT
  • Structural Health Monitoring
  • Healthcare
  • Smart Agriculture
  • Asset Tracking
  • Industrial Automation

descriptionDocumentation

Title language Type Format File Size Date
Other
star SonicEnergy Ultrasonic Wireless Power System for Renesas RE Solution Product Brief PDF 218 KB

printNews & Additional Resources

Type Date Sort ascending
SonicEnergy, Inc. External Link Feb 17, 2021