Memory LCD is the perfect solution for compact handheld, wearable, and other small-screen applications. Embedded, 1-bit memory in every pixel allows for an always-on display capable of delivering high-contrast with ultra-low power consumption.

Features

  • Ultra-low power consumption (Capable of holding static images with only a several tens of  uW)
  • High contrast
  • Low-reflection LCD technology
    • Less susceptible to external light, even in bright outdoor conditions, for improved visibility

Applications

  • Compact handheld
  • Wearable
  • Cycle computers
  • DSLR cameras

descriptionDocumentation

Title language Type Format File Size Date
Other
star SHARP Memory LCD for the Renesas RE Partner Solution 日本語 Product Brief PDF 297 KB

printNews & Additional Resources