MATRIX Prometheus is a family of energy harvesting modules designed for converting thermal energy between small temperature gradients into useful electrical output. The Prometheus module fits the Renesas RE01 Microcontroller seamlessly and simplifies thermoelectric-based energy harvesting system designs.

Features

  • Regulated Voltage Output
    • Configurable
    • 2 to 5 volts
  • Recharge batteries or powers circuits directly
  • Easy to Use
    • Select the appropriate thermal impedance for application
    • Add heat sink and mount to heat source

Applications

  • Wearables
    • Watches
    • Vital Sign Monitors
    • Location Trackers
  • Industrial IoT devices

descriptionDocumentation

Title language Type Format File Size Date
Other
star Matrix Prometheus Energy Harvesting Module for the Renesas RE Partner Solution Product Brief PDF 302 KB

printNews & Additional Resources

Type Date Sort ascending
MATRIX Industries External Link Feb 17, 2021