Amorton is the world's first integrated (series-connected) amorphous silicon solar cell. By connecting multiple solar cells in series using the patching technology, it is available to obtain any voltage depending on the application. In addition, by using metal and plastic as substrates, it is possible to make flexible solar cells that are thin and do not crack.

Features

  • Higher Voltage at Low Irradiance
  • Smaller Power Loss at High Temperature
  • Flexible Setup of Operating Conditions (Rechargeable Battery – Friendly)

Applications

  • Temperature & Humidity Sensor
  • CO2 Sensor
  • Human Body Sensor
  • Inventory Detection Sensor
  • Devices for Remote Work
  • Automatic Flushing Sensor
  • Electronic Shelf Label
  • Picking System
  • Beacon Terminal
  • Tracking System
  • Security Devices
  • Wearable Devices
  • Remote Controller
  • Other Electronic Equipment and Power Supply for Digital Display

descriptionDocumentation

printNews & Additional Resources