Overview

Description

TCP/IP stack based middleware for enabling communication features on your embedded applications using RA MCUs. Ubiquitous Network Framework does not limit hardware resource requirements such as MCU ROM/RAM size. In addition, it is also capable of being integrated into your current software architecture with RTOS (e.g., uITRON, Amazon FreeRTOS) or without RTOS (Bare metal case).

Image

Features

  • Does not limit hardware resource requirements such as MCU ROM/RAM size
  • One-stop solutions for enabling network capability on your embedded devices
  • Integrate into your current software architecture with RTOS (e.g. uITRON, Amazon FreeRTOS) or without RTOS (Bare metal case)

Comparison

Applications

Applications

  • Wireless/Wired LAN adapter for home air conditioners
  • Home control systems
  • Security cameras
  • Wireless adapter for water heater control
  • Healthcare devices
  • Home gateway for smart meters
  • Home appliances
  • IoT Edge devices

Documentation

Type Title Date
Product Brief PDF 870 KB 日本語
1 item